IESNA:LM-63-2002
[TEST]P1335235
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-76)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R30B2750DE010 E3A451LI_3500K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R30 optic, 3500K CCT AND, 80CRI , E3A451LI TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]119
TILT=NONE
1 -1 1 49 13 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 22.5 45 67.5 90 112.5
135 157.5 180
4.6 4.7 4.9 5.1 5.3 5.9 7.6 10.4 18.6 24.4
33.2 46.3 60.6 83.5 113.1 141.1 178 219.3 254 294.7
327.7 359.6 390 416.9 434.3 449.3 455.4 457.8 454.7 441.9
430.4 408.3 363.9 324.1 276 204.3 138.9 84.2 24 0.8
0.3 0.2 0.2 0.2 0.1 0.1 0 0 0
4.6 4.7 4.9 5.1 5.3 5.9 7.5 10.3 17.8 23.6
32.3 44.8 59.3 82 106.2 135.4 170 208.1 243.5 278.8
316.6 344.6 376.3 401 422.9 435.9 444 447.6 447 436.7
424.8 404.8 360.6 320.6 269.8 195.4 133.6 77.5 21.3 0.8
0.3 0.2 0.2 0.2 0.1 0.1 0 0 0
4.6 4.8 4.9 5 5.2 5.8 7.3 10 16.3 21.7
28.4 38.2 51.8 68.7 88.4 115.5 144.8 177.7 213.1 242
277.5 306.8 334.6 359.1 380.3 397.4 409.1 417.9 422.4 421.4
411.3 394.1 346.5 300.4 243.4 171.7 107.5 54 14.1 0.8
0.3 0.2 0.2 0.2 0.1 0.1 0 0 0
4.6 4.8 5 5.1 5.2 5.7 7 9.2 14.3 18.3
23.9 31 41 51.7 66.7 85.5 108.2 133.6 163.8 189.4
218.2 245.9 268.2 290.1 311.6 328.2 342.8 353.3 360.2 367
359.9 341.7 296.7 246.7 187.2 127.7 67.4 28.7 6.5 0.7
0.2 0.2 0.1 0.1 0.1 0 0 0 0
4.6 4.7 4.9 5 5.1 5.5 6.5 8.3 12.2 14.6
18.5 23.2 29.6 37.5 46.2 57.1 72 88.7 108 124.5
146.3 165.9 184.4 203.5 220.7 233.5 245.4 254.2 261.2 267.2
259.4 242.3 208.4 160.1 113.5 65.4 27.9 12 3.4 0.5
0.2 0.1 0.1 0.1 0.1 0 0 0 0
4.6 4.8 4.9 5 5.1 5.4 6.4 8 11.1 13.4
16.4 20.1 25.3 30.4 38.1 46.8 56.6 67.7 82.2 96.7
112.8 129.2 144.8 159.1 172.6 183.4 194.5 201.9 207.3 211.3
203.4 185.5 156.9 115 77.1 41.8 17.6 8 2.6 0.5
0.1 0.1 0.1 0.1 0.1 0 0 0 0
4.6 4.8 4.8 4.8 4.7 4.6 4.6 4.6 4.9 5.1
5.2 5.4 5.6 5.9 6.2 6.6 7 7.4 7.8 8.2
8.5 8.8 9 9 9 9 8.9 8.7 8.4 7.3
5.5 3.9 2.8 1.8 1.3 0.7 0.3 0 0 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.6 4.8 4.7 4.6 4.4 4.1 3.8 3.4 3 2.9
2.7 2.6 2.5 2.3 2.2 2.1 2 1.9 1.8 1.6
1.5 1.4 1.2 1.1 1 0.9 0.8 0.7 0.6 0.4
0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.2 0.2 0.2
0.2 0.2 0.3 0.3 0.3 0.3 0.3 0.3 0
4.6 4.6 4.5 4.3 3.9 3.5 3.2 2.8 2.4 2.3
2.1 2 1.9 1.8 1.7 1.6 1.5 1.4 1.3 1.2
1.2 1.1 1.1 1 0.9 0.9 0.8 0.8 0.7 0.7
0.7 0.6 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5
0.5 0.4 0.4 0.4 0.4 0.4 0.4 0.3 0
4.6 4.5 4.2 4 3.6 3.2 2.9 2.6 2.3 2.2
2.1 2.1 1.9 1.8 1.8 1.7 1.7 1.6 1.6 1.5
1.5 1.4 1.4 1.3 1.3 1.3 1.2 1.2 1.2 1.1
1.1 1 1 1 0.9 0.9 0.9 0.9 0.9 0.9
0.8 0.7 0.7 0.6 0.6 0.4 0.3 0.3 0
4.6 4.3 4.1 3.8 3.5 3.1 2.9 2.6 2.4 2.4
2.3 2.2 2.1 2.1 2 2 1.9 1.9 1.9 1.8
1.8 1.8 1.7 1.7 1.6 1.6 1.6 1.6 1.6 1.6
1.6 1.5 1.5 1.5 1.5 1.5 1.4 1.4 1.4 1.3
1.3 1.2 1 1 0.8 0.6 0.4 0.2 0
4.6 4.3 4 3.7 3.4 3.2 2.9 2.7 2.6 2.6
2.5 2.5 2.4 2.3 2.3 2.3 2.2 2.2 2.2 2.1
2.1 2.1 2 2 2 2 2 2 2 2
2 2 2 2 2 2 2 1.9 1.9 1.9
1.8 1.7 1.5 1.4 1.2 1 0.7 0.4 0
4.6 4.3 4 3.7 3.4 3.2 3 2.8 2.7 2.7
2.6 2.6 2.5 2.4 2.4 2.4 2.4 2.3 2.3 2.3
2.3 2.2 2.2 2.2 2.2 2.1 2.2 2.1 2.1 2.1
2.1 2.2 2.2 2.2 2.2 2.1 2.1 2.1 2 2
1.9 1.8 1.7 1.5 1.3 1 0.8 0.4 0
